??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB r. hous & insert front M. 1pc w/o FE
Bill of material
HARTING 21033961532
Product number of the Manufacturer
21033961532
Preview
Short Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4
Long Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
Manufacturer Type Description
PCB r. hous & insert front M. 1pc w/o FE
Alternative product number
21 03 396 1532
Manufacturer Name
HARTING
Delivery Time
112
Type of interlock
Screw
Contact design
Pin
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
16 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4
Manufacturer product designation
PCB r. hous & insert front M. 1pc w/o FE
Type of PCB contacting
THR connection
Locking system
Screw flange
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
63 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models