??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TPC Global
Description
PC8/9 - Filter 1 1/4", 1 1/2", 2"
Bill of material
PC8-12
Ident number
Combination
Body Size
Thread
Tube Connection
Drain Option
Bowl Option
A
mm
B
mm
C
mm
D
mm
Body
150 mm
Body
mm
Body
13 mm
Body
mm
Body
mm
E1
mm
F1
mm
Connect Hall
mm
Connect Hall
mm
Connect Hall
mm
Connect Hall
mm
Chanfer
mm
TD1
mm
TD2
mm
TH1
mm
HTD
mm
HTD1
mm
TD3
mm
MD
mm
BD1
mm
BD2
mm
BD3
76.000 mm
BL1
mm
BL2
mm
BL3
mm
BD4
mm
BD5
mm
BD6
21.800 mm
BL4
99.500 mm
BL5
2.200 mm
BR
10.000 mm
DT
mm
DTB
mm
DTH1
mm
ZH1
mm
ZH2
mm
ZH3
10.000 mm
ZHL1
mm
ZHL2
mm
ZHB1
76.000 mm
ZHB2
mm
BKL
200.000 mm
BKH
55.000 mm
BKT
4.500 mm
BKHL
150.000 mm
BKD
13.000 mm
BKDL
11.000 mm
BKDH
mm
BKL1
mm
BKL2
34.000 mm
BKL3
100.000 mm
BKL4
16.000 mm
Previews
3D
Dimension
2D
Download CAD models