카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
PC5-06--
TPC Global
Air Preparation Unit
PC5
Powered by
CAD모델 선택
{tpc_global/air_prepar_unit/frl_5000/pc5_asmtab.prj},{NB= PC5-06--},{IDNR=},{ORDER=PC5},{CON=},{PT=},{PS=06},{DO=},{PG=},{SO=},{ACC1=},{ACC2=},{ACC3=},{ACC4=},{ACC5=},{ACC6=},{ACC7=},{PPATH=pc5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TPC Global
Description
PC5 - PC5 Series
Bill of material
PC5-06--
Ident number
Order No.
PC5
Configuration
Filter-Regulator-Lubricator
Piggyback-Lubricator
Filter-Regulator
Filter-Coalescing Filter(0.3)-Regulator
Piggyback-Coalescing Filter(0.3)
Filter-Coalescing Filter(0.01)-Regulator
Piggyback-Coalescing Filter(0.01)
Filter-Regulator-Lubricator
Piggyback-Lubricator
Filter-Regulator
Filter-Coalescing Filter(0.3)-Regulator
Piggyback-Coalescing Filter(0.3)
Filter-Coalescing Filter(0.01)-Regulator
Piggyback-Coalescing Filter(0.01)
Port Type
Rc
NPT
G(PF)
Rc
NPT
G(PF)
Port Size
3/4
1
3/4
1
인치
Drain Option
( ) Manual Push Drain
(D) Auto Drain (N.O Type)
( ) Manual Push Drain
(D) Auto Drain (N.O Type)
Pressure Gauge
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
No Gage
(G) Injection (1.0 Mpa)
(GS) Injection (psi/bar)
(P) Projection (1.0 Mpa)
(PS) Projection (kgf/㎠∙psi)
(P2) Low Pressure Projection (0.2 Mpa)
(P4)Low Pressure Projection (0.4 Mpa)
Special Option
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(J2) Filter element-20µm
(J4) Filter Element-40µm
(K) Built-in Check Valve
(R) Flow Direction : R -> L
(T) Tamper Resistant Kit
(U) Regulator (Upward)
(XC16) No Brass
(Q1) Metal Bowl (Level Gauge)
(Q2) Metal Bowl
( ) Set at 0 to 1.0 MPa, 5µm
(2) Set at 0 to 0.2 MPa
(4) Set at 0 to 0.4 MPa
(15) Set at 0 to 1.5 MPa
(E) Non-Relief
(J2) Filter element-20µm
(J4) Filter Element-40µm
(K) Built-in Check Valve
(R) Flow Direction : R -> L
(T) Tamper Resistant Kit
(U) Regulator (Upward)
(XC16) No Brass
(Q1) Metal Bowl (Level Gauge)
(Q2) Metal Bowl
Check Valve
None
(C1) 1/8 Check Valve
(C2) 1/4 Check Valve
None
(C1) 1/8 Check Valve
(C2) 1/4 Check Valve
Shut-off Valve
None
(H) Shut-off Valve
None
(H) Shut-off Valve
Modular Manifild
None
(M1) 1/8 Modular Manifold Block Kit
(M2) 1/4 Modular Manifold Block Kit
None
(M1) 1/8 Modular Manifold Block Kit
(M2) 1/4 Modular Manifold Block Kit
Lock-out Valve
None
(V) Lock-out Valve
None
(V) Lock-out Valve
Modular Pipe Adapter
None
(W) Modular Pipe Adapter Kit (L/R)
(WL) Modular Pipe Adapter Kit (L)
(WR) Modular Pipe Adapter Kit (R)
None
(W) Modular Pipe Adapter Kit (L/R)
(WL) Modular Pipe Adapter Kit (L)
(WR) Modular Pipe Adapter Kit (R)
Pressure Switch
None
(Z1) Pressure Switch(0.4Mpa-1m)
(Z3) Pressure Switch(0.4Mpa-3m)
(Z5) Pressure Switch(0.4Mpa-5m)
(ZS1) Pressure Switch(0.6Mpa-1m)
(ZS3) Pressure Switch(0.6Mpa-3m)
(ZS5) Pressure Switch(0.6Mpa-5m)
None
(Z1) Pressure Switch(0.4Mpa-1m)
(Z3) Pressure Switch(0.4Mpa-3m)
(Z5) Pressure Switch(0.4Mpa-5m)
(ZS1) Pressure Switch(0.6Mpa-1m)
(ZS3) Pressure Switch(0.6Mpa-3m)
(ZS5) Pressure Switch(0.6Mpa-5m)
Slow Start Valve
None
(S) Slow Start Valve
None
(S) Slow Start Valve
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성