??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
PC-Series
Bill of material
HellermannTyton 151-00119
Identification
Manufacturer Type Description
Short Description
Fixing Element, black
Material
Polyamide 6.6 (PA66)
Colour
Black (BK)
Fixing hole Ø FH
mm
Bundle ∅ max.
mm
Panel thickness min.
0.8 mm
Bundle ∅ min.
mm
Length L
mm
Panel thickness max.
mm
Number of content units per order unit
1.000
Minimum order quantity
Height H
mm
Width (W)
8.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Nominal diameter
mm
Height (H2)
mm
Disc ∅
mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models