??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_56_15 - Signal Transformer
Bill of material
PC-56-15
Part Number
PC-56-15
Description
Low Power Miniature Transformer, 1VA Power, 115V Input, 56VCT Output Series
Power
1 VA
Output Series
56VCT
Output Parallel
28V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.16 lbs (0.07 kg)
Length
1 in. (25.4 mm)
Width
1.37 in. (34.8 mm)
Height
0.83 in. (21.1 mm)
Previews
3D
2D
Download CAD models