??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_40_30 - Signal Transformer
Bill of material
PC-40-30
Part Number
PC-40-30
Description
Low Power Miniature Transformer, 1.2VA Power, 115V Input, 40VCT Output Series
Power
1,2 VA
Output Series
40VCT
Output Parallel
20V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.19 lbs (0.09 kg)
Length
1.37 in. (34.8 mm)
Width
1.12 in. (28.4 mm)
Height
1.18 in. (30 mm)
Voransichten
3D
2D
CAD-Modelle herunterladen