??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_40_250 - Signal Transformer
Bill of material
PC-40-250
Part Number
PC-40-250
Description
Low Power Miniature Transformer, 10VA Power, 115V Input, 40VCT Output Series
Power
10 VA
Output Series
40VCT
Output Parallel
20V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.56 lbs (0.25 kg)
Length
1.87 in. (47.5 mm)
Width
1.43 in. (36.3 mm)
Height
1.62 in. (41.1 mm)
Previews
3D
2D
Download CAD models