??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_34_700 - Signal Transformer
Bill of material
PC-34-700
Part Number
PC-34-700
Description
Low Power Miniature Transformer, 24VA Power, 115V Input, 34VCT Output Series
Power
24 VA
Output Series
34VCT
Output Parallel
17V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models