??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_28_360 - Signal Transformer
Bill of material
PC-28-360
Part Number
PC-28-360
Description
Low Power Miniature Transformer, 10VA Power, 115V Input, 28VCT Output Series
Power
10 VA
Output Series
28VCT
Output Parallel
14V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.56 lbs (0.25 kg)
Length
1.87 in. (47.5 mm)
Width
1.43 in. (36.3 mm)
Height
1.62 in. (41.1 mm)
Previews
3D
2D
Download CAD models