??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_24_180 - Signal Transformer
Bill of material
PC-24-180
Part Number
PC-24-180
Description
Low Power Miniature Transformer, 4.4VA Power, 115V Input, 24VCT Output Series
Power
4,4 VA
Output Series
24VCT
Output Parallel
12V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.62 in. (41.1 mm)
Width
1.25 in. (31.8 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models