??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_16_75 - Signal Transformer
Bill of material
PC-16-75
Part Number
PC-16-75
Description
Low Power Miniature Transformer, 1.2VA Power, 115V Input, 16VCT Output Series
Power
1,2 VA
Output Series
16VCT
Output Parallel
8V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.19 lbs (0.09 kg)
Length
1.37 in. (34.8 mm)
Width
1.12 in. (28.4 mm)
Height
1.18 in. (30 mm)
Previews
3D
2D
Download CAD models