??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_16_640 - Signal Transformer
Bill of material
PC-16-640
Part Number
PC-16-640
Description
Low Power Miniature Transformer, 10VA Power, 115V Input, 16VCT Output Series
Power
10 VA
Output Series
16VCT
Output Parallel
8V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.56 lbs (0.25 kg)
Length
1.87 in. (47.5 mm)
Width
1.43 in. (36.3 mm)
Height
1.62 in. (41.1 mm)
Previews
3D
2D
Download CAD models