??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_12_800 - Signal Transformer
Bill of material
PC-12-800
Part Number
PC-12-800
Description
Low Power Miniature Transformer, 10VA Power, 115V Input, 12.6VCT Output Series
Power
10 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.56 lbs (0.25 kg)
Length
1.87 in. (47.5 mm)
Width
1.43 in. (36.3 mm)
Height
1.62 in. (41.1 mm)
Previews
3D
2D
Download CAD models