??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
WMBerg
Description
PBS86 - Precision Spur Gears - 1.25 Module 10mm Bore 10mm Face 20° Pressure Angle - Pin Hub Style
Bill of material
PBS86-36
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4305
Quality Class
DIN 7/AGMA10
Module
1.25
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
mm
Bore
10 mm
Face Width
10 mm
Hub Style
pin hub
Previews
3D
Dimension
2D
Download CAD models