目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Push-Fit Ball Plunger PBP-0.250-KS-P
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
PBP
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/pbp/pbp.prj},{NB=Push-Fit Ball Plunger PBP-0.250-KS-P (deactivated)},{PARTNUMBER=PBP-0.250-KS-P},{ITEMID=140WPR6/KS},{TYPE=Nylon},{X=KN},{D1=0.250},{POS=0},{D1X=0.250},{L1=0.480},{W=0.070},{D2=0.188},{D3=0.312},{L2=0.044},{EFS=3.00},{EFF=7.00},{WEIGHT=0.0020},{CTN=7326908595},{ROHS=},{INFOWINCO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
JW Winco
Description
PBP - Push-Fit Ball Plungers, Press-Fit Type, Steel Body Inch
Bill of material
Push-Fit Ball Plunger PBP-0.250-KS-P
WINCO PARTNUMBER
PBP-0.250-KS-P
PBP-0.250-KS-P
Ball Material
Nylon
Nylon
+0.002/-0.000
0.250
0.250
Inch
Position
deactivated
activated
deactivated
activated
L1
0.480
0.480
Inch
W
0.070
0.070
Inch
D2
0.188
0.188
Inch
D3
0.312
0.312
Inch
L2
0.044
0.044
Inch
End Force Start
3.00
3.00
lbs.
End Force Final
7.00
7.00
lbs.
Weight
0.0020
0.0020
kg
US-Customs Tariff Number
7326908595
ROHS
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型