目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG302a. 200 x 75 x 25
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_302_a.prj},{NB=PBG302.020007525},{CODE=PBG302.020007525},{VDI=E-522},{W=200},{L=75},{T=25},{W1=45},{W2=155},{L1=25},{L2=40},{D=17.5},{FORM=A},{HOLES=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
RCM
Description
PBG302 a - Self-lubricating bronze sliding strips for movements lock
Bill of material
PBG302a. 200 x 75 x 25
Code
PBG302.020007525
PBG302.020007525
W
200
200
mm
L
75
75
mm
T
25
25
mm
W1
45
mm
W2
155
155
mm
L1
25
25
mm
L2
40
40
mm
D
17.5
17.5
mm
Form
A
Holes
2
Previews
3D
2D
下載CAD模型
生成CAD模型