??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
RCM
Description
PBG116 - Bronze sliding plate with graphite inserts
Bill of material
PBG116. 300 x 80 x 20
Code
W
mm
L
mm
T
20 mm
W1
25 mm
W2
mm
W3
mm
W4
mm
L1
mm
T1
13 mm
D
20 mm
D1
13.5 mm
Holes
4
Previews
3D
2D
Download CAD models