??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
RCM
Description
PBG115 - Bronze sliding plate with graphite inserts
Bill of material
PBG115. 150 x 28 x 10
Code
W
mm
L
mm
T
10 mm
W1
mm
W2
mm
L1
mm
T1
7 mm
D
11 mm
D1
6.5 mm
Holes
2
Previews
3D
2D
Download CAD models