??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RCM
Description
PBG113 - Bronze sliding plate with graphite inserts FIAT
Bill of material
PBG113. 100 x 35 x 10
Code
Code FIAT
W
mm
L
35 mm
T
10 mm
W1
20 mm
W2
mm
W3
mm
L1
17.5 mm
T1
6 mm
D
16 mm
D1
9 mm
Form
Holes
Previews
3D
2D
Download CAD models