目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG106. 160 x 100 x 20
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_106_a.prj},{NB=Pbg106.016010020},{CODE=Pbg106.016010020},{W=160},{L=100},{T=20},{W1=25},{W2=140},{W3=-},{W3X=0},{L1=20},{L2=80},{L2X=80},{T1=13},{D=20},{D1=13.5},{FORM=A},{HOLES=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
RCM
Description
PBG106 a - Bronze sliding plate with graphite inserts ISO
Bill of material
PBG106. 160 x 100 x 20
Code
Pbg106.016010020
Pbg106.016010020
W
160
160
mm
L
100
100
mm
T
20
mm
W1
25
25
mm
W2
140
140
mm
W3
-
-
mm
L1
20
20
mm
L2
80
80
mm
T1
13
mm
D
20
mm
D1
13.5
mm
Form
A
A
Holes
4
4
Previews
3D
2D
下載CAD模型
生成CAD模型