目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG105. 150 x 100 x 20
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_105_a.prj},{NB=PBG105.015010020},{CODE=PBG105.015010020},{W=150},{L=100},{T=20},{W1=40},{W2=120},{W3=-},{W3X=0},{L1=22},{L2=78},{L3=-},{L3X=0},{T1=13},{D=20},{D1=13.5},{FORM=A},{HOLES=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
RCM
Description
PBG105 a - Bronze sliding plate with graphite inserts NAAMS - FORD - OPEL
Bill of material
PBG105. 150 x 100 x 20
Code
PBG105.015010020
PBG105.015010020
W
150
150
mm
L
100
100
mm
T
20
mm
W1
40
mm
W2
120
120
mm
W3
-
-
mm
L1
22
22
mm
L2
78
78
mm
L3
-
-
mm
T1
13
mm
D
20
20
mm
D1
13.5
mm
Form
A
A
Holes
2
2
Previews
3D
2D
下載CAD模型
生成CAD模型