目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG102. 100 x 75 x 18
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_102.prj},{NB=PBG102.010007518},{CODE=PBG102.010007518},{CF=BR10},{W=100},{L=75},{T=18},{W1=25},{W2=85},{L1=15},{L2=50},{T1=12},{D=18},{D1=11},{FORM=A},{HOLES=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
RCM
Description
PBG102 - Bronze sliding plate with graphite inserts FIAT
Bill of material
PBG102. 100 x 75 x 18
Code
PBG102.010007518
PBG102.010007518
W
100
100
mm
L
75
75
mm
T
18
18
mm
W1
25
25
mm
W2
85
85
mm
L1
15
15
mm
L2
50
50
mm
T1
12
12
mm
D
18
18
mm
D1
11
11
mm
Form
A
A
Holes
2
2
Previews
3D
2D
下載CAD模型
生成CAD模型