??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PBB51_52 - Quick gripper with front end bolt, block part resin type
Bill of material
PBB51-M4
code
type
Cushion block part resin type
Main body material
S45C
Surface treatment of main body
Material of cushion block part
Polyacetal (white)
Spring material
SUS304-WPB
M
Itinerary
3
L
34.5
L1
20
L2
2
D
12
d
5.5
F
4.5
H
7.5
Load (min)
19.4 N
Load (max)
29.1 N
Website
Website connection
Previews
3D
Dimension
2D
Download CAD models