??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Hub City
Description
PB281WAH - HVAC Air Handling Bearings - Industrialine Mounted Bearings
Bill of material
1001-06206
Part No.
Model Number
PB281WAH
Shaft Size
Description
Insert Type
Concentric Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
2-Hole
Product Type
Pillow Block
Product Line
Industrialine HVAC Mounted Ball Bearing
A
Inch
B
Inch
C
Inch
D
Inch
E Min.
Inch
E Max.
Inch
F
Inch
G
Inch
H
Inch
J
Inch
L
Inch
M
Inch
S
Inch
T Zerk
1/4-28TPR
WT.
Lbs.
Previews
3D
Dimension
2D
Download CAD models