??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
PB11, PB12 - Filter/Regulator - Standard
Bill of material
PB11-04DJBSS
Part No.
PB11-04DJBSS
Product
Filter/Regulator - Standard
Series
Port Type
Port Size
Bowl Type
Element Type
Reduced Pressure Range
Options
Material
A
2.35 Inch
A1
2.52 Inch
A2
2.35 Inch
B
1.73 Inch
C
3.48 Inch
C1
4.63 Inch
D
5.13 Inch
E
8.61 Inch
E1
9.76 Inch
F
2.12 Inch
Previews
3D
Dimension
2D
Download CAD models