??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-45-NTN UCP209D1
Bill of material
PB1-45D1
Shaft Diameter
45 mm
Unit Number
PB1-45D1
Grease Nipple
Dimension
54.0 mm
Dimension
190 mm
Dimension
146 mm
Dimension
54 mm
Dimension
17 mm
Dimension
20 mm
Dimension
20 mm
Dimension
106 mm
Dimension
60 mm
Dimension
49.2 mm
Dimension
19.0 mm
Dimension
8.0 mm
Set Screw
M8x1
Fixed bolt
M14
Grease nipple (with grease nipple)
GA-1/4-28UNF
Nominal number of bearing
UC209D1
Cr Basic load rating
32.5 kN
Cor Basic static load rating
20.40 kN
Cr Basic load rating
3350 kgf
Cor Basic static load rating
2080 kgf
Mass
2.2 kg
미리보기
3D
치수도
2D
CAD모델 다운로드