??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Pauluhn™ ProGuard 717/718/br - Globe & Guard
Bill of material
717B
Part No.
717B
Series
717
Mounting Style
Ceiling Mount
Material
Brass
Lamp Type
Wattage
A
9.080 Inch
B
4.375 Inch
Weight
6.5 Lbs
Level of Detail
Previews
3D
Dimension
2D
Download CAD models