??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PAST - Steel Panels -Standard Type-
Bill of material
PAST-50-50-1
Part Number
PAST-50-50-1
Type Selection
Standard Type
Type
PAST
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
Same Size Chamfer at Four Corners
CCA (Corner Cut)
CCA 5mm Increment
mm
CCB (Corner Cut)
CCB 5mm Increment
mm
CCC (Corner Cut)
CCC 5mm Increment
mm
CCD Corner Cut
CCD (Corner Cut)
mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
Relief at Four Corners
CN 1mm Increment
One Side Folded
ZM 1mm Increment
Left and Right Sides Folded
XM 1mm Increment
mm
Four Sides Folded
XYM 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models