??
Catalog navigation
CADモデル選択
選択可能な製品数: 11
HELP_VARIABLE
Company
WMBerg
Description
PAS89 - Precision Spur Gears - 1.5 Module 12mm Bore 12mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PAS89-30
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4305
Quality Class
DIN 8/AGMA 9
Module
1.5
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
20 mm
Bore
12 mm
Face Width
12 mm
Hub Style
pin hub mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)