??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PARENZO+ - Mirrors with perimetral light
Bill of material
S931200SL
Code
S931200SL
LOD Destination
LOD Level
Frame finish
Width
cm
Bluetooth
Steam-free
USB Port
Watt
32 W
Brand Description
INDA
Article Number
S931200SL
Very Short Description 1
INDA Mirr.W/Ligh. Mi.4 Sat.B. S931200SL
Very Short Description 2
MIRRORS L40xH80xP4.5 -
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S931200SL L40xH80xP4.5 Aluminium Silver metal grey
International Code
EAN-13:8021586872111
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
80 cm
Depth
4.5 cm
Weight
5 kg
Series
Parenzo+
Line
Mirror with Lighting
Model
S931200SL
Intrastat Code
70099200
Collection
Universali
Description Code Level 1
Mirror (Glass 4 mm)
Description Code Level 2
Satin
Product grouping
S96
Material structure
Aluminium
Previews
3D
Dimension
2D
Download CAD models