??
Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
HEFA
Description
PAR - Planetary reducer PAR series
Bill of material
PAR140-L1-3-P1-S1-4013011165LR97-24110M8145LR82.3
CNSORDERNO
Series specification
series
transmission ratio
Dorsal space
Output form
Adapted motor
Installation size of output end
Input installation size
d1
d3
d7
d6
l2
d4
d5
d9
d8
l8
D2
mm
L1
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L9
mm
A1
mm
A2
mm
S2
mm
S2
mm
S3
10 mm
S4
mm
B
mm
H
mm
B2
10 mm
H2
38.3 mm
C
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)