??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Pan Tray Horizontal Bends 90° 60° 45° 30° (HB) - Fitting
Bill of material
PF050VNG15HB-050-30R300
Part Number
D - Depth
mm
Bottom Type
Flange Type
No Flange
Finish
MT - Material Thickness
mm
Fitting Type
Horizontal Bend
W - Width
mm
Angle
deg
R - Bend Radius
mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models