??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Pairs of adjustable V-blocks - -
Bill of material
305500
Order No.
thread
M 6 mm
Slots
T-slot 6 mm
Prisma
120°
Prism length
mm
height
mm
Length
60 mm
thread
M6 mm
thread
M5 mm
Description
Information
Infotext
mm
Previews
3D
Dimension
2D
Download CAD models