您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
PAGW.90x200x45
Royme
DIE GUIDING
05 PLATES
Powered by
CAD模型選擇
{royme/die_guiding/05_plates/plate_pagw.prj},{NB=PAGW.90x200x45},{W1=90},{L1=200},{S=45},{L6=21},{D1=17},{D2=26},{L3=0},{L4=50},{L5=28},{L2=100},{FORM=A},{MAT=CK45 + Graphite},{HAR=58-60 HRC},{STD=VDI 3387}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Royme
Description
PAGW - Plate
Bill of material
PAGW.90x200x45
Code
PAGW.90x200x45
PAGW.90x200x45
Width
90
90
mm
Length
200
224
250
200
224
250
mm
S
45
45
mm
L6
21
21
mm
D1
17
17
mm
D2
26
26
mm
Distance between length centers
0
0
mm
Distance between width centers
50
50
mm
L5
28
28
mm
L2
100
100
mm
Form
A
A
Material
CK45 + Graphite
Hardness
58-60 HRC
Standard
VDI 3387
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型