??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PAF21_31 - Adjusting Screw
Bill of material
PAF21-M12-L10
Code
TYPE
Large hole and wrench for adjustment caoxing
Material
Surface Treatment
Material (Washer)
SUS304
Surface Treatment (Gasket)
-
M
L
M¡ÁPitch
12X1.0
B
10
d
5.5
S
6
Applicable Bolts
M4
V
4
D
8
T
3
Shims Code
UAC07-D8-V4-T3
Website
Link
Previews
3D
Dimension
2D
Download CAD models