??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
PAD-4-ENCL_BPZ:500-050081
Bill of material
ENCL/DOOR PAD-4 (0)
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
Product variants B
PAD-4-ENCL
Product property
ENCL/DOOR PAD-4
Width
13.5 Inch
Depth
3.3 Inch
Height
18.7 Inch
Mass (net)
8.000 lbs.
Manufacturer order number
BPZ:500-050081
Datanorm number
BPZ:500-050081
SA810ID06
Description text
Expander Enclosure
Quantity unit
PCE
Quantity per packaging unit
1
Name of the packaging unit
PCE
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
Support link
0
ETIM classcode
EC000200
ETIM classname
Enclosure for control circuit devices
IfcExportAs
IfcJunctionBox.USERDEFINED
OmniClass number
23-29 29 13 15
OmniClass title
Flame Detectors
Uniclass code
Pr_80_77_28
Main product group 1
Fire safety (UL)
Main product group 2
Indoor fire
Sheet number of the guideline
99
Previews
3D
2D
Download CAD models