??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PACK-TAC01_21 - Hexagon socket head screw (bag) standard type full thread/half thread
Bill of material
PACK-TAC01-M3-L6
CODE
Type
Hexagon Socket Head Screw
Sales Mode
Bagged
Material (Chinese Standard)
Materia(Correspond)
Surface Treatment
Strength Grade
12.9
M
L
Quantity per bag(PCS/dai)
100
V
Full-Teeth
V1
6
P Pitch
0.50
D
5.5
K
3
S
2.5
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models