??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PACK-CHNT6 - Conveyor Fitting Nuts for M6 Slot Included - For Photoelectric Sensors
Bill of material
PACK-CHNT6-3
Part Number
M
A
5.9 mm
B
8 mm
E
3.3 mm
T
4.5 mm
Previews
3D
Dimension
2D
Download CAD models