??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PACK-CHNT5 - Conveyor Fitting Nuts for M5 Slot Included - For Photoelectric Sensors
Bill of material
PACK-CHNT5-3
Part Number
M
A
4.9 mm
B
7 mm
E
2.8 mm
T
4 mm
Previews
3D
Dimension
2D
Download CAD models