??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
Pacer Hooded (to 100 lb/ea)
Bill of material
PPA50507BC
Part Number
PPA50507BC
Series
Pacer Hooded
Mounting Options
Stem/Plate Size
Wheel Diameter
mm
Tread Type
Finish
Dynamic Load
75 lbs.
Caster Brake
Mounting Height
2 1/2 Inch
Swivel Radius
1 3/4 Inch
Previews
3D
Dimension
2D
Download CAD models