??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PAA_, PABA_, PABAH_, PACA_, PAA_ _H, PABA_ _H, PABAH_ _H, PACA__H, PAA_ _HL, PABAH_ _HL, PACA_ _HL, PAA_K_H, PABA_K_H, PABAH_K_H, PACA_K_H, PAA_K_HL, PABAH_K_HL, PACA_K_HL - Polyacetal Plates - T Dimension Configurable Type
Bill of material
PAAQ-20-20-5
Part No.
PAAQ-20-20-5
Type Selection
PAAQ, PABAQ, PABAHQ, PACAQ, PAAM, PABAM, PABAHM, PACAM
Tolerance Selection
Grade
Color
Material
Polyacetal
Ambient Operating Temperature (deg Celsius)
-45~95
Type Selection
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment
mm
B Tolerance
+/-0.5 mm
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
T Tolerance
+0.2/0 mm
Hole Selection
Bolt Nominal Diameter Selection
F 0.5mm Increment
mm
G 0.5mm Increment
mm
d
0.0 mm
d1
0.0 mm
h
0 mm
L Insert Length
mm
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models