目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PAA 114. 160 x 50 x 12
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/paa_114.prj},{NB=PAA114.016005012},{CODE=PAA114.016005012},{COD=B-275},{W=160},{L=50},{T=12},{W1=25},{W2=135},{W3=-},{W3X=0},{W4=-},{W4X=0},{L1=25},{T1=9},{D=15},{D1=9},{HOLES=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
RCM
Description
PAA 114 - Steel sliding plate
Bill of material
PAA 114. 160 x 50 x 12
Code
PAA114.016005012
PAA114.016005012
W
160
160
mm
L
50
50
mm
T
12
mm
W1
25
mm
W2
135
135
mm
W3
-
-
mm
W4
-
-
L1
25
25
mm
T1
9
mm
D
15
mm
D1
9
mm
Holes
2
2
Previews
3D
2D
下載CAD模型
生成CAD模型