目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PAA 103 b. 160 x 125 x 20
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/paa_103_b.prj},{NB=PAA103.016012520},{CODE=PAA103.016012520},{W=160},{L=125},{T=20},{W1=25},{W2=135},{W2X=135},{L1=25},{L2=62.5},{L3=100},{L3X=100},{T1=13},{D=20},{D1=13.5},{FORM=C},{HOLES=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
RCM
Description
PAA 103 b - Steel sliding plate
Bill of material
PAA 103 b. 160 x 125 x 20
Code
PAA103.016012520
PAA103.016012520
W
160
160
mm
L
125
125
mm
T
20
mm
W1
25
25
mm
W2
135
135
L1
25
mm
L2
62.5
62.5
L3
100
100
T1
13
13
mm
D
20
20
mm
D1
13.5
13.5
mm
FORM
C
C
Holes
3
3
Previews
3D
2D
下載CAD模型
生成CAD模型