??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
PA ROLLER D20-4 FLANGE HOUSING – BRASS PIN
Bill of material
101763
Code
101763
Diameter
20 mm
Length
28 mm
Length
33 mm
Diameter
4 mm
Previews
3D
Dimension
2D
Download CAD models