??
Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
WMBerg
Description
P96A5 & P96S5 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 1/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P96A5-180_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
96
Pressure Angle
20 °
Number of Teeth
Face Width
1/16 Inch
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1248 Inch
Previews
3D
Dimension
2D
Download CAD models