??
Catalog navigation
CAD model selection
Selectable products: 78
HELP_VARIABLE
Company
WMBerg
Description
P96A17 & P96S17 - Precision Spur Gears - 96 Pitch - 3/16" Bore - 3/32" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P96A17-192_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
96
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1873 Inch
Face Width
3/32 Inch
Previews
3D
Dimension
2D
Download CAD models