??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Boteco
Description
P916 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE B - R12,5 AND NON SLIP BASE
Bill of material
P916080.TM16X15001
SHA256
Internal name
Art.
D
80 mm
H
20 mm
I
54 mm
H1
25.5 mm
H3
28.5 mm
h
16 mm
A
20 mm
E
13 mm
s
7 mm
d2
9 mm
d
70 mm
R
12.5 mm
d1
M16 mm
Q
mm
Weight
g
F1
10000 N
Previews
3D
Dimension
2D
Download CAD models