??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Boteco
Description
P911CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A - R12,5
Bill of material
P911080.TM10X7001CIN
SHA256
Internal name
Art.
D
80 mm
H
20 mm
I
54 mm
H1
25.5 mm
h
16 mm
A
20 mm
E
13 mm
s
5 mm
d2
9 mm
R
12.5 mm
d1
mm
Q
mm
Weight
g
F1
10000 N
Previews
3D
Dimension
2D
Download CAD models