??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Boteco
Description
P909 - SMALL MOUNTING FOOT WITH STEEL ARTICULATED STEM TYPE B - BALL R12.4 AND NON-SLIP BASE
Bill of material
P90960.TM16X15001
SHA256
Internal name
Art.
D
60.5 mm
D2
59
H
20 mm
H1
29 mm
H3
22
E
13 mm
s
7 mm
R
12.5 mm
d16g
M16 mm
Q
mm
Weight
gr
F1
13 N
Previews
3D
Dimension
2D
Download CAD models