??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
P8MK - Keyless High Torque Timing Pulley
Bill of material
LE-AW32P8MK150-E-16
Belt width
A
16.8 mm
W
22 mm
Type
AW
Pulley material
Rib material
6061
Bushing material
S45C
Pulley surface treatment
Rib surface treatment
W : Natural anodizing
Bushing surface treatment
-
Teeth number
Wheel shape
E(ST bushing)
F(SH bushing)
PD
mm
OD
mm
F
mm
E
mm
Reviting Rib
Rib cutting
FC
mm
D
mm
(L)
mm
Previews
3D
Dimension
2D
Download CAD models